??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
1-1/4 Inch
Part Number
034730
Description
F2B-PSEZ-104-P
Weight
0.78 lbs
A
1-5/16 Inch
B
6-9/64 Inch
C
1-27/64 Inch
D
5-1/8 Inch
Bolt Diameter
1/2 Inch
H
39/64 Inch
J
9/64 Inch
L
2 Inch
M
3-11/16 Inch
N
1-27/32 Inch
Download CAD models
Previews